Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
NF
Bill of material
NF205
SD
Inside Diameter
25 mm
D
Outside Diameter
52 mm
B
Bearing Width
15 mm
R
Radius
1.0 mm
ORDER
Bearing No.
NF205
CR
Basic dynamic load rating
22.1 kN
COR
Basic static load rating
15.7 kN
CU
Fatigue limit load
1.80 kN
NG
Limiting speeds(Grease)
13000 rpm
NO
Limiting speeds(Oil)
16000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions